Product MBS80
Mounting Accessories
Mounting Clamp
Ident. no.: 69479- Mounting Clamp
- Metal: Anodized aluminum

General data
| EAN | 4047101161229 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 9 g |
Technical Data
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 15 x 20 x 12 mm |
| Housing diameter | Ø 8 mm |
| Housing material | Metal, AL |

