Product NI10-G18-AP6X-0.2-RS4T
Inductive Sensor
Ident. no.: 4641687- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1
General data
EAN | 4047101646016 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 64.864 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 10 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.50 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |