Product NI10-G18-AP6X 60MM
Inductive Sensor
Ident. no.: 4641699- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 10 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.50 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |