Product  BI5-S18-AN6X/S100 10M

Inductive Sensor

With Increased Temperature Range

Ident. no.: 4656103
    • Threaded barrel, M18 x 1
    • Plastic, PA12‐GF30
    • Temperatures up to +100 °C
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

Data Sheets

CAD File

Mounting accessories

6947214
6901320

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top