Product FCI-TCD04A4P-AP8X-H1141/D077
Flow Monitoring
Inline Sensor with Integrated Processor
Ident. no.: 6870605- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 2…20 ml/min
- Mechanical Connection: Barrel, 4 mm
- DC 3-wire, 19.2…28.8 VDC
- NO contact, PNP output
- Connector device, M12 × 1


