Product JTBS-57VM-M634
passive junction
fully encapsulated
Ident. no.: U8684-64General data
EAN | 4047101043198 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 697 g |
Technical Data
Connection technology signal | 7/8” |
Ambient temperature | -30…+80 °C |
Protection class | IP67 |
Approvals | RoHS |