Control
![Control Control](/repo/_db_20240621111431_/Graphics/Pic4/00385565_0.png)
The TBEN-PLC is a robust and compact IP67 control for cabinet-free automation concepts. With the modern CODESYS 3 programming environment object-oriented programming in the following IEC 61131 languages is possible:Instruction more...
The TBEN-PLC is a robust and compact IP67 control for cabinet-free automation concepts. With the modern CODESYS 3 programming environment object-oriented programming in the following IEC 61131 languages is possible:Instruction List, Ladder Diagram, Function Block Diagram, Sequential Function Chart and Structured Text. In addition to the 8 universal digital I/O channels the PLC supports various Ethernet and fieldbus protocols as master and slave. These include PROFINET, EtherNet/IP, Modbus TCP, CANopen, SAE J1939 and Modbus RTU. less...