Encoders
![Encoders Encoders](/repo/_db_20240621111431_/Graphics/Pic4/00454353_0.png)
Turck rotary position sensors are available in a non-contact rotary inductive sensor, as well as optical and magnetic encoders that offer a variety of options when deciding what solution best fits the application.
Inductive more...
Turck rotary position sensors are available in a non-contact rotary inductive sensor, as well as optical and magnetic encoders that offer a variety of options when deciding what solution best fits the application.
Inductive rotary position sensors are non-contact sensors using the R-L-C principle of operation with a choice of analog, incremental, SSI, or CANopen interface.
Optical encoders are available in shaft or hollow shaft, a variety of sizes and interfaces including incremental outputs and absolute protocols.
Magnetic encoders are available in shaft or hollow shaft.
Draw wire (or cable pull) are mechanically operated devices with measuring ranges up to 40 M. less...