Product LTX22E-ER10-LI0X3-H1151
Ident. no.: 100032658

General data
| Weight | 1100 g |
Technical Data
| Design | Rod |
| Measuring principle | Magnetostrictive |
| Measuring range | 558.8 mm [22.00 in] |
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4301 (AISI 304) |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68 |
| Approvals | CE |

