Product LT60E-R16-3LI0-EX-B1140/S1991
Magnetically Actuated Linear Position Sensor
Analog
Ident. no.: 20001467513.5…30 VDC
Analog output, 4…20 mA
loop-powered

General data
| Weight | 1100 g |
Technical Data
| Measuring principle | Magnetostrictive |
| Operating voltage | 13.5…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |

