Product NI4-M12-RP6X-H1143
Inductive Sensor
Ident. no.: 2690041- M12 × 1 threaded barrel
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- M12 x 1 male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 27.215 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Rated switching distance | 4 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NC contact, PNP |
| Switching frequency | 2.0 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |

