Product NI5-G12-Y0X-0.2-RS4.21T
Inductive Sensor
Ident. no.: 4010198- Threaded barrel, M12 x 1
- Chrome-plated brass

General data
| Customs tariff number | 8536507000 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M12 x 1 |
| Rated switching distance | 5 mm |
| Mounting | Non-flush |
| Switching frequency | 2.0 kHz |
| Cable length (L) | 0.20 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD STP File
Catalog (CAT)
Individual data sheet
Mounting accessories
|
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |

