Product NI10-G18SK-AZ3X2 65MM
Inductive Sensor
Ident. no.: 4331599- M18 × 1 threaded barrel
- Chrome-plated brass
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- Terminal chamber

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 92.6 g |
Technical Data
| Rated switching distance | 10 mm |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Terminal chamber |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

