Product NI15-G30-AZ3X-B1431
Inductive sensor
Ident. no.: 4372700- M30 × 1.5 threaded barrel
- Chrome-plated brass
General data
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 216.07 g |
Technical Data
| Rated switching distance | 15 mm |
| Switching frequency | 0.020 kHz |

