Product NI15-G30-RZ3X-B1431
Inductive Sensor
Ident. no.: 4373700- M30 × 1.5 threaded barrel
- Chrome-plated brass
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NC contact
- 7/8" male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 176.57 g |
Technical Data
| Rated switching distance | 15 mm |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NC contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Connector, 7/8″ |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

