Product C9-R21/DC24V
Comat Releco by TURCK
Miniature, Remanence Relay
Ident. no.: 6012082- 2 changeover contacts
- Contact Rating: 5A/250V AC1, 5A/30V DC1, 0.2A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 35 g |
Technical Data
| Device type | Miniature, Remanence Relay |
| Contacts | 2 changeover contacts |
| Contact rating | 5A/250V AC1, 5A/30V DC1, 0.2A/110V DC1 |

