Product CPF 11/24VDC
Comat Releco by TURCK
Time Relay, Multifunction
Ident. no.: C1625- Pulse Extension
- Solid State, PNP transistor
- Supply Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | LK |
| Weight | 68.09 g |
Technical Data
| Device type | Time Relay, Multifunction |
| Time function | Pulse shaping-off delay |

