Product FDNP-CSG88-TT
I/O Module for DeviceNet Fieldbus
8 digital PNP inputs
8 digital outputs 0.5 A
Ident. no.: F0148- 8 digital pnp inputs
- 8 digital outputs 0.5 A
- Short-circuit monitoring
- Module-related diagnostics
- Two channels per connector
- Separate auxiliary / load voltage (Aux)
- Fibre-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67

General data
| EAN | 4047101674019 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 733.99 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input/output |
| Connection technology signal | M12 |
| Device type | Compact station |
| Fieldbus transmission rate | 125/250/500 kbps |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

