Product FAS4-CSG44-A/CS30006
I/O Module for AS-interface
Ident. no.: F0228
General data
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 380.16 g |
Technical Data
| Fieldbus Protocol | AS-Interface |
| Signal type | Digital input/output |
| Device type | Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

