Product FDN-PCB-22
I/O Module for DeviceNet
Ident. no.: F1000
General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 55.83 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Device type | PCB |
| Protection class | IP20 |
I/O Module for DeviceNet
Ident. no.: F1000
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 55.83 g |
| Fieldbus Protocol | DeviceNet |
| Device type | PCB |
| Protection class | IP20 |
Select Country
Turck worldwide