Product FAS4-S0400/C1292
I/O Module for AS-interface
Ident. no.: F2027
General data
| Customs tariff number | 8536908530 |
| Weight | 868.12 g |
Technical Data
| Fieldbus Protocol | AS-Interface |
| Signal type | Digital input |
| Device type | Compact station |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

