Product MZB87PX
Positive Potential DC Diode Reverse Barrier
2-Channel
Ident. no.: K1076- Transmitters
- Controller Outputs
- Switches

General data
| Customs tariff number | 8536308000 |
| Weight | 123.69 g |
Technical Data
| Device type | Positive Potential DC Diode Reverse Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 2 |
| Ex version | yes |
| Power supply | 24 VDC |

