Product MZB89P
Positive Potential DC Diode Return Barrier
Ident. no.: K1077- Switch Inputs
- Signal Returns

General data
| Customs tariff number | 8536308000 |
| Weight | 131.18 g |
Technical Data
| Device type | Positive Potential DC Diode Return Barrier |
| Design | Modular housing |
| Extras | Removable terminals |
| Number of channels | 4 |
| Ex version | yes |
| Power supply | 24 VDC |

