Product LT36E-Q21-LU6X3-H1141/S1661
Magnetically actuated linear position sensor
Ident. no.: LT0473- Rectangular, height 20.6 mm
- Metal, aluminium
- 16 bit resolution
- 5-wire, 10…30 VDC
- High repeatability
- Extremely high linearity
General data
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetostrictive |
| Measuring range | 914.4 mm [36.00 in] |
| Output function | Analog output |
| Voltage output | -5…5 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, M12 × 1 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | CE, FM C1D2 |

