Product LT16E-Q21-LU0X3-H1141
Magnetically Actuated Linear Position Sensor
Ident. no.: LT0530- Rectangular, height 20.6 mm
- Metal, aluminium
- 4-wire, 10…30 VDC
- High repeatability
- Extremely high linearity
- Programmable measuring range
- Invertible output signal
- Analog output 0…10 VDC
- Male connector M12 x 1

General data
| eCl@ss-Code (V5.1.4): | 27270703 -/- Magnetostrictive linear position sensor |
| Customs tariff number | 9032896085 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Design | Profile |
| Measuring principle | Magnetostrictive |
| Measuring range | 406.4 mm [16.00 in] |
| Operating voltage | 10…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | CE, FM C1D2 |

