Product LT90E-R16-3LI1-EX-D
Magnetically actuated Linear Position Sensor
Analog
Ident. no.: LT090613.5…30 VDC
Analog output, 20…4 mA
loop-powered

General data
| Customs tariff number | 9030333800 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Measuring principle | Magnetostrictive |
| Measuring range | 2286 mm [90.00 in] |
| Operating voltage | 13.5…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, Dual 3/4 in. NPT |
| Housing material | Stainless steel, 1.4435 (AISI 316L) |
| Ambient temperature | -20…+70 °C |
| Protection class | IP68 |
| Approvals | ATEX, FM C1D1, FM C1D2, CE |

