Product C2-A20/240VAC
Comat Releco by TURCK
Power Relay, 8-pin
Ident. no.: R4115Z- 2 Pole, changeover contact
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 240 VAC

General data
| Customs tariff number | 8536490080 |
| Country of origin | IN |
| Weight | 85.79 g |
Technical Data
| Device type | Power Relay, 8-pin |
| Contacts | 2 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

