Product C4-A40X/240VAC
Comat Releco by TURCK
Power Relay
Ident. no.: R4364- 4 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 240 VAC

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 86.25 g |
Technical Data
| Device type | Power Relay |
| Contacts | 4 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

