Product C5-A20/110VDC
Comat Releco by TURCK
Power Relay, 11-pin flat
Ident. no.: R4406Z- 2 Pole, changeover contacts
- Contact Rating: 16A/400V AC1, 0.5A/110V DC1
- Coil Voltage: 110 VDC

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 81.03 g |
Technical Data
| Device type | Power Relay, 11-pin flat |
| Contacts | 2 changeover contacts |
| Contact rating | 16A/400V AC1, 0.5A/110V DC1 |

