Product C4-R30/024VDC
Comat Releco by TURCK
Remanence Relay
Ident. no.: R4676- 3 Pole, changeover contacts
- Contact Rating: 10A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 87.15 g |
Technical Data
| Device type | Remanence Relay |
| Contacts | 3 changeover contacts |
| Contact rating | 10A/250V AC1, 0.5A/110V DC1 |

