Product C7-T21/024VDC
Comat Releco by TURCK
Miniature, Control Relay
Ident. no.: R5028- 2 Pole, changeover twin contacts
- Contact Rating: 6A/250V AC1, 6A/30V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 35.41 g |
Technical Data
| Device type | Miniature, Control Relay |
| Contacts | 2 changeover twin contacts |
| Contact rating | 6A/250V AC1, 6A/30V DC1 |

