Product C9-A41DX/110VDC
Comat Releco by TURCK
Miniature, Control Relay
Ident. no.: R6115- 4 Pole, changeover contacts
- Contact Rating: 5A/250V AC1, 5A/30V DC1
- Coil Voltage: 110 VDC

General data
| Customs tariff number | 8536490050 |
| Country of origin | ES |
| Weight | 37.22 g |
Technical Data
| Device type | Miniature, Control Relay |
| Contacts | 4 changeover contacts |
| Contact rating | 5A/250V AC1, 5A/30V DC1 |

