Product C7-A10FX/024VDC
Comat Releco by TURCK
Miniature, Power Relay
Ident. no.: R8702- 1 Pole, changeover contact
- 16A/250V AC1, 0.5A/110V DC1
- Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CN |
| Weight | 39.49 g |
Technical Data
| Device type | Miniature, Power Relay |
| Contacts | 1 changeover contact |
| Contact rating | 16A/250V AC1, 0.5A/110V DC1 |

