Product C5-M10DX/120-125VDC
Comat Releco by TURCK
High Power Relay
Ident. no.: R8760- 1 Pole, serial contact with mag blow
- Contact Rating: 16A/400V AC1, 10A/220V DC1
- Coil Voltage: 125 VDC

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 78.98 g |
Technical Data
| Device type | High Power Relay |
| Contacts | 1 series contact with mag blow |
| Contact rating | 16A/400V AC1, 10A/220V DC1 |

