Product CRINT-C118/DC110-125V
Comat Releco by TURCK
CRINT, Slim Interface Relay
Ident. no.: R8811- 1 Pole, normally open Solid State AC
- Combined relay and socket
- Screw terminal

General data
| Customs tariff number | 8536490080 |
| Country of origin | CN |
| Weight | 326.82 g |
Technical Data
| Device type | CRINT, Slim Interface Relay |
| Contacts | 1 normally open solid state AC |
| Contact rating | 2A |

