New Extremelife-70™ Cable now offers Low-Smoke, Halogen-Free Certifications

MINNEAPOLIS, MN (July 17, 2020) — Turck, a manufacturer of sensors, connectivity and fieldbus technology for factory, logistics and process automation, today announced it has launched Extremelife-70™ connectorized cordsets and raw cables with a multitude of approvals to meet numerous standards for use in process, marine, and offshore applications. Now this family of connectivity solutions offers certifications for low-smoke, halogen free use in addition to being highly flame retardant plus oil, mud, extreme cold and UV resistant. These products provide the ability for one product to be used in North America and globally.

Key features include:

  • Global acceptance as highly flame retardant (FT4/IEEE 1202/IEC 60332-3-22) combined with low smoke (IEC 61034) and halogen free (IEC 60754). Meets the needs of North America and Europe.
  • Offshore (NEK 606, ABS Certified) and marine shipboard (IEC 60092/IEEE 1580) approvals give customers the ability to use one solution around the world.
  • Unique connectorized solutions that include IEC Ex and ATEX approvals when utilizing these low smoke halogen free cables. 

This new family of Extremelife-70 solutions is ideal for a number of demanding industries such as marine vessels and off-shore use. Other industries include oil and gas where you will find offshore and onshore drilling rigs and other heavy-duty equipment. Process industries such as mining and pharmaceutical require connectivity solutions that can meet requirements such as protection against ingress hazards like dust, dirt, moisture and other elements vital to maintaining signal integrity.

Visit www.turck.us for more information.

MINNEAPOLIS, MN (July 17, 2020) — Turck, a manufacturer of sensors, connectivity and fieldbus technology for factory, logistics and process automation, today announced it has launched Extremelife-70™ connectorized cordsets and raw cables with a multitude of approvals to meet numerous standards for use in process, marine, and offshore applications. Now this family of connectivity solutions offers certifications for low-smoke, halogen free use in addition to being highly flame retardant plus oil, mud, extreme cold and UV resistant. These products provide the ability for one product to be used in North America and globally.

Key features include:

  • Global acceptance as highly flame retardant (FT4/IEEE 1202/IEC 60332-3-22) combined with low smoke (IEC 61034) and halogen free (IEC 60754). Meets the needs of North America and Europe.
  • Offshore (NEK 606, ABS Certified) and marine shipboard (IEC 60092/IEEE 1580) approvals give customers the ability to use one solution around the world.
  • Unique connectorized solutions that include IEC Ex and ATEX approvals when utilizing these low smoke halogen free cables. 

This new family of Extremelife-70 solutions is ideal for a number of demanding industries such as marine vessels and off-shore use. Other industries include oil and gas where you will find offshore and onshore drilling rigs and other heavy-duty equipment. Process industries such as mining and pharmaceutical require connectivity solutions that can meet requirements such as protection against ingress hazards like dust, dirt, moisture and other elements vital to maintaining signal integrity.

Visit www.turck.us for more information.

Select Country

Turck worldwide

to top