TURCK Launches IP67 Managed Ethernet Switch for Decentralized Control

Device offers Gigabit and standard ports in the same device

xxxMinneapolis, MN (September 3, 2020) – TURCK, a manufacturer of sensors, connectivity and fieldbus technology for factory, logistics and process automation, today announced it launched the TBEN-Lx-SE-M2, a rugged IP67 managed Ethernet switch.

 

Managed Ethernet switches help enable safer and more efficient industrial networking. IP67 switches are used directly on a machine so users can configure, manage, and monitor connected machines and devices remotely, ourside of a control cabinet. TURCK now offers a more rugged version with two high-speed back-bone ports (Gbit) in addition to eight standard ports (100 Mbits).

 

The TBEN-Lx-SE-M2 is ideal for the most robust industrial environments such as for tool changes in machine tools, robot applications in automotive manufacturing, and for use on mobile equipment. It features IP67/IP69K ratings and a wide operating temperature range for decentralized installation outside of the control cabinet.

 

About TURCK

TURCK is a pioneer in automation technology, providing customers with a comprehensive line of quality and advanced technology products in a fast, flexible and accurate manner. With more than 4,800 people working in 30 countries, TURCK has built global partnerships with customers based on engineering expertise, flexibility, and our willingness to take on engineering challenges that others will not.

Minneapolis, MN (September 3, 2020) – TURCK, a manufacturer of sensors, connectivity and fieldbus technology for factory, logistics and process automation, today announced it launched the TBEN-Lx-SE-M2, a rugged IP67 managed Ethernet switch.

 

Managed Ethernet switches help enable safer and more efficient industrial networking. IP67 switches are used directly on a machine so users can configure, manage, and monitor connected machines and devices remotely, outside of a control cabinet. TURCK now offers a more rugged version with two high-speed back-bone ports (Gbit) in addition to eight standard ports (100 Mbits).

 

The TBEN-Lx-SE-M2 is ideal for the most robust industrial environments such as for tool changes in machine tools, robot applications in automotive manufacturing, and for use on mobile equipment. It features IP67/IP69K ratings and a wide operating temperature range for decentralized installation outside of the control cabinet.

 

About TURCK

TURCK is a pioneer in automation technology, providing customers with a comprehensive line of quality and advanced technology products in a fast, flexible and accurate manner. With more than 4,800 people working in 30 countries, TURCK has built global partnerships with customers based on engineering expertise, flexibility, and our willingness to take on engineering challenges that others will not.

Select Country

Turck worldwide

to top