New Programmable Level Sensor Ideal for Challenging Applications

The LS-5 sensor offers continuous level as well as point level monitoring in one device. The sensor shows the measured liquid level on an integrated display while the programmable analog and switching outputs communicate critical process information to a control system. Technology and features make it ideal for difficult applications caused by liquid contamination, foaming and turbulent media. This sensor is well suited for level control in factory automation such as automotive assembly, stationary hydraulic power and automated parts machining. IO-Link capabilities available on all models.

 

Key features and benefits:

  • Cut-to-length probe for easy installation
  • IO-Link, auto-detect outputs, and a rotatable housing ensure simplified installation and commissioning
  • Continuous level as well as point level monitoring within one device offers application flexibility
  • Highly customizable programming features allow for compensation of local interference sources

The LS-5 sensor offers continuous level as well as point level monitoring in one device. The sensor shows the measured liquid level on an integrated display while the programmable analog and switching outputs communicate critical process information to a control system. Technology and features make it ideal for difficult applications caused by liquid contamination, foaming and turbulent media. This sensor is well suited for level control in factory automation such as automotive assembly, stationary hydraulic power and automated parts machining. IO-Link capabilities available on all models.

 

Key features and benefits:

  • Cut-to-length probe for easy installation
  • IO-Link, auto-detect outputs, and a rotatable housing ensure simplified installation and commissioning
  • Continuous level as well as point level monitoring within one device offers application flexibility
  • Highly customizable programming features allow for compensation of local interference sources

Select Country

Turck worldwide

to top