Ri360-QR20 Miniature Encoder for Mobile Equipment and Manufacturing
Turck is expanding its encoder portfolio by adding the lower cost, non-contact Ri360-QR20 miniature encoder. The IP68/IP69K-rated solution offers a housing that fully surrounds the positioning element, protecting it from environmental factors. This makes it ideal for the harsh conditions and outdoor application found in mobile equipment and manufacturing environments. Applications include steering feedback, rotational feedback and single turn potentiometer replacement. Two output versions are available: 0.5…4.5V voltage output for use in mobile machinery and 4…20 mA current output for use in factories.
Turck is expanding its encoder portfolio by adding the lower cost, non-contact Ri360-QR20 miniature encoder. The IP68/IP69K-rated solution offers a housing that fully surrounds the positioning element, protecting it from environmental factors. This makes it ideal for the harsh conditions and outdoor application found in mobile equipment and manufacturing environments. Applications include steering feedback, rotational feedback and single turn potentiometer replacement. Two output versions are available: 0.5…4.5V voltage output for use in mobile machinery and 4…20 mA current output for use in factories.
Select Country
Turck worldwide

