Turck Introduces Overmolded Junction Box

Turck is adding a new overmolded junction box to our connectivity portfolio. These junction boxes offer a cost effective solution that provides easy installation for cable consolidation applications. By consolidating 8 cables into one junction box and integrating the cables directly into the overmolded body, this product eliminates 18 connectors from other connector style junction boxes – saving time and cost.

Fully customizable lengths provide a tailored solution for your application and a simple, clean installation. The junciton boxes come standard with overmolded Deutsch connectors, making them ideal for use in mobile equipment applications such as control valves, pressure switches, and manifolds.

With the robust overmolded body, the product is capable of withstanding harsh environments and carries an IP67 ingress rating. With a higher IP rating than a typical wire harness, these junction boxes are more rugged and can be used in a wide range of applications.

Turck is adding a new overmolded junction box to our connectivity portfolio. These junction boxes offer a cost effective solution that provides easy installation for cable consolidation applications. By consolidating 8 cables into one junction box and integrating the cables directly into the overmolded body, this product eliminates 18 connectors from other connector style junction boxes – saving time and cost.

Fully customizable lengths provide a tailored solution for your application and a simple, clean installation. The junciton boxes come standard with overmolded Deutsch connectors, making them ideal for use in mobile equipment applications such as control valves, pressure switches, and manifolds.

With the robust overmolded body, the product is capable of withstanding harsh environments and carries an IP67 ingress rating. With a higher IP rating than a typical wire harness, these junction boxes are more rugged and can be used in a wide range of applications.

Select Country

Turck worldwide

to top