Product BTS-DSU35-EB1
Mounting Accessories
Actuation kit (puck)
Ident. no.: 6900225- End position damped
- Switch pins made of stainless steel (1.4305)
- For clockwise or counterclockwise rotating drives
- Displays rotatable by 90 °
- Hole pattern on flange: 30 × 80 mm (30 × 130 mm)
- Connection shaft (shaft extension) height: 20 mm (30 mm)/Ø: max. 30 mm
- Maximum slide ring diameter: 34 mm

General data
| EAN | 4047101112276 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 37 g |
Technical Data
| Accessory type | Actuator (puck) |
| For use with | Dual sensors |
| Construction size | 36 mm |
| Housing diameter | Ø 40 mm |
| Housing material | Plastic, PP-GF30 |
Data Sheets
CAD File
Catalog
Quick Start Guide
Mounting accessories
|
BTS-DSU35-CLIP/YE
Yellow display clips, suitable for BTS-DSU35-EB actuators, packaging unit: 10 |
6900429 |
|
BTS-DSU35-CLIP/BK
Black display clips, suitable for BTS-DSU35-EB actuators, packaging unit: 10 |
6900430 |

