Product TP-504A-TRI3/4-H1141-L100
Temperature Detection
Probe
Ident. no.: 9910430- Measuring element: Pt 100 temperature sensor, DIN EN 60 751, Class A
- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection Tri-Clamp 3/4"

General data
| EAN | 4047101544244 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 9031808085 |
| Country of origin | DE |
| Weight | 51 g |
Technical Data
| Detection type | medium contact |
| Design | Temperature probe |
| Measuring range | -50…120 °C |
| Immersion depth L | 100 mm |
| Process connection | Tri-Clamp 3/4″ |
| Electrical output | Resistance |
| Measuring element | Pt100 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |

