Product  BC15-K34SR-VN4X2

Capacitive Sensor

Ident. no.: 2502128
    • 2 cable entries (axial, radial)
    • Smooth barrel, Ø 34 mm
    • Plastic, PBT‐GF30‐V0
    • Fine adjustment via potentiometer
    • DC 4-wire, 10…65 VDC
    • Complementary contact, NPN output
    • Terminal chamber
#

General data

EAN 4047101088854
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 8517620010
Country of origin DE
Weight 174 g

Technical Data

Design Smooth barrel
Construction size Ø 34 mm
Rated switching distance 22.5 mm
Output function Complementary contact, NPN
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0
Ambient temperature -25…+70 °C
Protection class IP67
Approvals UL

Mounting accessories

6946010

Select Country

Turck worldwide

to top