Product BTS-DS20-TP1
Mounting Accessories
Actuation kit (puck)
Ident. no.: 6900155- End position damped
- For clockwise or counter-clockwise rotating drives
- Displays rotatable by 90 °
- Hole pattern on receptacle surface 30 x 80 mm (30 x 130 mm)
- Connection shaft (shaft extension) height: 20 mm/Ø: max. 30 mm

General data
| EAN | 4047101112146 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 41 g |
Technical Data
| Accessory type | Actuator (puck) |
| For use with | Dual sensors |
| Construction size | 36 mm |
| Housing diameter | Ø 40 mm |
| Housing material | Plastic, PP-GF30 |

