Product DMR20-10-4
Accessories
Permanent Magnet
Ident. no.: 6900214- Attainable switching distance approx. 59 mm with magnetic field sensors (BIM) in models (E)M12E, M18 and G12SK
- Attainable switching distance approx. 50 mm with magnetic field sensors (BIM) in models EH6.5, EG08 and M12-S1209
- Remanence (Br) 380–400 mT (3800–4000 Gauss)
- Material: Strontium ferrite (SrFe)

General data
| EAN | 4047101519457 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 15 g |
Technical Data
| Accessory type | Permanent magnet |
| For use with | Magnetic field sensors |
| Housing material | Metal, SrFe |
| Ambient temperature | -40…+200 °C |

