Product MW47
Mounting Accessories
Mounting bracket
Ident. no.: 69452- Mounting bracket
- Material: Steel plate, galvanized

General data
EAN | 4047101113181 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 132 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 64 x 64 x 69.5 mm |
Housing diameter | Ø 47 mm |
Housing material | Metal, Galvanized |