Product BS 40
Mounting Accessories
Mounting Clamp
Ident. no.: 69466- Fixing clamp
- Plastic: PBT

General data
| EAN | 4047101113280 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 54 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 16 x 65 x 50 mm |
| Housing diameter | Ø 40 mm |
| Housing material | Plastic, PBT |

