Product KLP 25 MONTAGESET
Mounting Accessories
Assembly Bell
For Round Cylinders
Ident. no.: 69653Mounting accessories are included in delivery

General data
| EAN | 4047101001327 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 13 g |
Technical Data
| Accessory type | Clip collar |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 8...25 mm |
| Fixing clamp for cylindrical housing | round cylinder |
| Construction size | 100 x 7 mm |
| Housing material | Metal, CuZn |

