Product KLF1
Mounting Accessories
Mounting Bracket
For Profile Cylinders with External Dovetail Groove
Ident. no.: 6970401- Mounting on profile cylinders with external dovetail guide
- For various cylinder diameters
- Metal: Anodized aluminum

General data
| EAN | 4047101114256 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 13 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | alle |
| Fixing clamp for cylindrical housing | profile cylinders with external dovetail groove |
| Construction size | 22 x 8 mm |
| Housing material | Metal, AL, Anodized |

