Product KLF2
Mounting Accessories
Mounting Bracket
For Profile Cylinders (IMI Norgren)
Ident. no.: 6970402- Mounting on profile cylinders (IMI Norgren)
- Cylinder diameter: 32…100 mm
- Metal: Anodized aluminum

General data
| EAN | 4047101114263 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 12 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 32...100 mm |
| Fixing clamp for cylindrical housing | Profile cylinder (IMI Norgren) |
| Construction size | 21 x 10 mm |
| Housing material | Metal, AL, Anodized |

